IESNA:LM-63-2002
[TEST]P1380513
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-850-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5021.7
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
751.6 831.8 892.3 912.0 912.0 886.7 816.3 723.4 689.6 741.7 837.4 945.8 1113.3 1310.3 1507.4 1665.0 1795.9 1908.5 
2040.8 2185.7 2301.1 2313.8 2130.8 1750.8 1192.1 647.4 415.2 284.3 191.4 121.0 69.0 35.2 16.9 8.4 5.6 0.0 0.0 
751.6 830.4 893.7 914.8 912.0 885.3 817.7 729.0 691.0 747.3 831.8 933.1 1110.5 1303.3 1505.9 1674.8 1812.8 1935.2 
2057.7 2180.1 2320.8 2325.1 2209.7 1809.9 1168.2 664.3 430.7 291.3 198.4 128.1 73.2 38.0 19.7 8.4 4.2 0.0 0.0 
751.6 833.2 890.9 914.8 921.9 897.9 841.6 757.2 706.5 741.7 816.3 920.5 1072.5 1254.0 1476.4 1693.1 1836.7 1915.5 
2059.1 2190.0 2336.3 2403.9 2339.1 2036.5 1432.8 827.6 532.0 373.0 264.6 160.4 99.9 63.3 39.4 25.3 7.0 1.4 0.0 
751.6 827.6 892.3 921.9 931.7 926.1 883.9 816.3 748.7 744.5 803.6 890.9 1004.9 1162.5 1342.7 1514.4 1686.1 1829.7 
1969.0 2123.8 2299.7 2439.1 2460.2 2325.1 1990.1 1282.2 730.5 517.9 382.8 256.2 177.3 114.0 69.0 28.1 9.9 1.4 0.0 
751.6 829.0 888.1 926.1 951.4 952.8 937.3 896.5 840.2 802.2 813.5 871.2 955.6 1075.3 1224.5 1400.4 1563.6 1717.1 1864.8 
2029.5 2212.5 2434.8 2619.2 2630.5 2461.6 1966.2 1151.3 629.1 451.8 340.6 215.3 137.9 90.1 49.3 11.3 2.8 0.0 
751.6 821.9 878.2 930.3 965.5 985.2 992.2 985.2 958.5 926.1 902.2 916.2 971.1 1048.5 1154.1 1293.4 1460.9 1631.2 1805.7 
1976.0 2166.0 2360.3 2631.9 2893.7 2996.4 2850.0 2225.1 1225.9 537.6 304.0 199.9 111.2 63.3 38.0 15.5 4.2 0.0 
751.6 806.5 869.8 923.3 964.1 1009.1 1033.0 1062.6 1071.1 1079.5 1083.7 1097.8 1120.3 1165.3 1245.6 1352.5 1497.5 1656.5 1847.9 
2052.0 2253.3 2461.6 2660.0 3003.4 3465.1 3860.6 3784.6 2942.9 1753.7 805.0 216.7 115.4 67.6 29.6 16.9 7.0 0.0 
751.6 796.6 844.5 896.5 954.2 1000.7 1051.3 1106.2 1165.3 1217.4 1283.6 1323.0 1363.8 1403.2 1463.7 1560.8 1719.9 1902.8 
2111.1 2332.1 2560.1 2772.6 2975.3 3194.9 3577.7 4251.8 4828.9 4683.9 3864.8 2695.2 1687.5 734.7 166.1 57.7 
23.9 9.9 0.0 
751.6 783.9 823.3 868.4 919.0 968.3 1028.8 1092.2 1176.6 1258.2 1361.0 1456.7 1566.5 1688.9 1831.1 2009.8 2225.1 2458.8 
2729.0 2975.3 3218.8 3427.1 3610.0 3797.2 3997.1 4357.4 4820.4 5014.7 4660.0 3877.5 2603.7 909.2 218.2 81.6 
26.7 9.9 0.0 
751.6 775.5 814.9 857.1 902.2 955.6 1009.1 1073.9 1147.1 1230.1 1337.1 1438.4 1543.9 1649.5 1802.9 1990.1 2222.3 2471.4 
2744.5 3030.2 3282.1 3525.6 3770.5 3973.2 4233.5 4592.4 4997.8 5099.1 4713.5 3985.8 2650.2 875.4 185.8 83.0 
28.1 11.3 0.0 
751.6 765.6 793.8 821.9 862.8 897.9 951.4 1003.5 1059.8 1127.3 1216.0 1296.2 1377.9 1483.4 1597.4 1741.0 1912.7 2109.7 
2319.4 2533.4 2736.0 2900.7 3041.4 3204.7 3380.6 3584.7 3746.6 3693.1 3268.0 2795.1 1860.6 510.9 119.6 54.9 21.1 
9.9 0.0 
751.6 760.0 772.7 788.2 817.7 848.7 879.6 923.3 961.3 1006.3 1069.6 1123.1 1173.8 1231.5 1293.4 1380.7 1497.5 1610.1 1748.0 
1876.1 1984.5 2081.6 2156.2 2229.4 2313.8 2412.3 2485.5 2398.3 2047.8 1742.4 1206.2 398.3 76.0 36.6 16.9 9.9 0.0 
751.6 755.8 753.0 764.2 776.9 791.0 800.8 807.9 819.1 831.8 841.6 841.6 823.3 806.5 776.9 758.6 757.2 762.8 783.9 
810.7 843.0 862.8 869.8 841.6 806.5 789.6 688.2 492.6 320.9 205.5 129.5 64.7 31.0 18.3 11.3 8.4 0.0 
751.6 729.0 703.7 684.0 660.1 627.7 581.3 527.8 465.9 394.1 336.4 298.4 270.2 259.0 257.6 254.7 249.1 249.1 251.9 
254.7 247.7 226.6 202.7 171.7 143.6 114.0 87.3 67.6 54.9 43.6 32.4 23.9 16.9 12.7 8.4 5.6 0.0 
751.6 706.5 661.5 601.0 540.5 467.3 378.6 309.6 264.6 239.3 228.0 221.0 215.3 209.7 205.5 199.9 195.6 187.2 178.7 
170.3 161.9 153.4 140.7 123.9 102.7 84.4 70.4 59.1 49.3 39.4 29.6 19.7 12.7 9.9 5.6 4.2 0.0 
751.6 686.8 615.0 520.7 429.3 339.2 275.9 247.7 230.8 216.7 201.3 188.6 180.2 171.7 163.3 156.2 150.6 145.0 139.3 133.7 
125.3 116.8 109.8 101.3 91.5 80.2 69.0 57.7 46.4 32.4 22.5 15.5 11.3 5.6 4.2 2.8 0.0 
751.6 672.7 568.6 461.6 349.0 277.3 250.5 235.0 221.0 202.7 184.4 168.9 156.2 146.4 139.3 132.3 125.3 118.2 114.0 109.8 108.4 
105.6 101.3 94.3 87.3 76.0 64.7 52.1 39.4 28.1 19.7 14.1 8.4 5.6 2.8 2.8 0.0 
751.6 654.5 527.8 403.9 298.4 257.6 242.1 226.6 209.7 190.0 171.7 157.6 147.8 137.9 130.9 123.9 118.2 112.6 108.4 105.6 102.7 99.9 
95.7 90.1 83.0 76.0 66.1 56.3 46.4 36.6 29.6 22.5 14.1 4.2 2.8 2.8 0.0 
751.6 650.2 513.7 368.7 278.7 251.9 239.3 223.8 204.1 185.8 167.5 154.8 142.1 133.7 128.1 122.4 115.4 111.2 105.6 104.1 101.3 98.5 
92.9 87.3 80.2 73.2 64.7 54.9 47.9 40.8 32.4 23.9 12.7 5.6 4.2 2.8 0.0 
751.6 639.0 485.6 340.6 268.8 249.1 235.0 219.6 202.7 183.0 166.1 152.0 139.3 130.9 123.9 119.6 115.4 108.4 102.7 99.9 95.7 92.9 
88.7 81.6 73.2 61.9 52.1 45.0 38.0 31.0 25.3 16.9 7.0 5.6 4.2 2.8 0.0 
751.6 631.9 475.7 329.3 266.0 247.7 233.6 218.2 201.3 183.0 164.7 149.2 135.1 126.7 121.0 116.8 112.6 104.1 99.9 97.1 94.3 91.5 
85.9 76.0 63.3 52.1 39.4 33.8 26.7 21.1 14.1 9.9 5.6 4.2 4.2 2.8 0.0 
751.6 633.3 478.5 327.9 266.0 247.7 236.4 219.6 201.3 183.0 166.1 150.6 135.1 126.7 121.0 118.2 112.6 104.1 99.9 98.5 95.7 90.1 
84.4 74.6 63.3 50.7 38.0 31.0 25.3 19.7 14.1 8.4 5.6 4.2 2.8 1.4 0.0 
